Grove Gear W8420364.00 - BMQ842-15-L-250
Part #:W8420364.00
Catalog #:BMQ842-15-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| G: | 2.5 | H-Tap size: | 5/8-11 UNC in |
| A: | 6.13 | LQ1: | 7.77 in |
| D: | 4.44 | O: | 4.5 in |
| F: | 5 | BE1: | 0.5 in |
| T: | 1.875 | C: | 11.38 in |
| AJ: | 7.25 | N: | 8.12 |
| J: | 8.5 in | K: | 4.25 in |
| B: | 10.25 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | RQ: | 7.24 in |
| I: | 6.1 in | TAP Depth: | 1 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 15:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input Style: | C-Face Quill | Output Shaft: | Solid Shaft |
| Output Key: | 1/2 X 3.06 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Output RPM: | 116 |
| Thrust Rating - output shaft: | 2319 | Input HP @ 1750 RPM: | 11.13 |
| Ratio Range: | 15:1 | Input Bore (C Face): | 1.625 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | GR | Assembly: | BMQ-L |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | L |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

