Grove Gear W8420368.00 - BMQ842-40-L-250
Part #:W8420368.00
Catalog #:BMQ842-40-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | F: | 5 |
| K: | 4.25 in | J: | 8.5 in |
| O: | 4.5 in | RQ: | 7.24 in |
| AJ: | 7.25 | G: | 2.5 |
| A: | 6.13 | N: | 8.12 |
| H-Tap size: | 5/8-11 UNC in | AK: | 8.5 |
| B: | 10.25 | D: | 4.44 |
| T: | 1.875 | BD: | 9 |
| BE1: | 0.5 in | LQ1: | 7.77 in |
| BF: | 0.53 | C: | 11.38 in |
| I: | 6.1 in | TAP Depth: | 1 in |
Technical Specifications
| Motor Frame Size: | 250 | Output Shaft Direction: | Left |
| Output Shaft Assembly Code: | L | Output Shaft: | Solid Shaft |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Ratio Range: | 40:1 | Assembly: | BMQ-L |
| Input HP @ 1750 RPM: | 5.262 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.06 |
| Product Type: | Right Angle | Output RPM: | 43 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.875 in | Ratio: | 40:1 |
| Series Code: | GR | Output Torque Rating (in-lb): | 6156 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

