Grove Gear W8420369.00 - BMQ842-50-L-250
Part #:W8420369.00
Catalog #:BMQ842-50-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| H-Tap size: | 5/8-11 UNC in | T: | 1.875 |
| RQ: | 7.24 in | AJ: | 7.25 |
| N: | 8.12 | B: | 10.25 |
| O: | 4.5 in | LQ1: | 7.77 in |
| G: | 2.5 | TAP Depth: | 1 in |
| A: | 6.13 | BF: | 0.53 |
| AK: | 8.5 | I: | 6.1 in |
| J: | 8.5 in | K: | 4.25 in |
| BD: | 9 | C: | 11.38 in |
Technical Specifications
| Output RPM: | 35 | Output Diameter (in): | 1.875 in |
| Motor Frame Size: | 250 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.389 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| Assembly: | BMQ-L | Input RPM: | 1,750 |
| Series Code: | GR | Output Shaft Direction: | Left |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 50:1 | Output Key: | 1/2 X 3.06 |
| Input Style: | C-Face Quill | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 6170 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

