Grove Gear W8420371.00 - BMQ842-80-L-250
Part #:W8420371.00
Catalog #:BMQ842-80-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.5 in | BE1: | 0.5 in |
| F: | 5 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| D: | 4.44 | RQ: | 7.24 in |
| TAP Depth: | 1 in | AJ: | 7.25 |
| T: | 1.875 | BF: | 0.53 |
| N: | 8.12 | J: | 8.5 in |
| A: | 6.13 | AK: | 8.5 |
| I: | 6.1 in | H-Tap size: | 5/8-11 UNC in |
| BD: | 9 | LQ1: | 7.77 in |
| K: | 4.25 in | G: | 2.5 |
Technical Specifications
| Output Shaft: | Solid Shaft | Ratio: | 80:1 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Series Code: | GR |
| Output Shaft Assembly Code: | L | Output Key: | 1/2 X 3.06 |
| Output RPM: | 21 | Thrust Rating - output shaft: | 2533 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | BMQ-L |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.76 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.875 in | Input Bore (C Face): | 1.625 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | Left | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250 | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

