Grove Gear W8420372.00 - BMQ842-100-L-250
Part #:W8420372.00
Catalog #:BMQ842-100-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | G: | 2.5 |
| B: | 10.25 | AK: | 8.5 |
| BF: | 0.53 | K: | 4.25 in |
| TAP Depth: | 1 in | N: | 8.12 |
| BD: | 9 | AJ: | 7.25 |
| H-Tap size: | 5/8-11 UNC in | LQ1: | 7.77 in |
| O: | 4.5 in | T: | 1.875 |
| A: | 6.13 | RQ: | 7.24 in |
| C: | 11.38 in | BE1: | 0.5 in |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | F: | 5 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Assembly: | BMQ-L |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Input HP @ 1750 RPM: | 1.201 |
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| Ratio: | 100:1 | Output Key: | 1/2 X 3.06 |
| Thrust Rating - output shaft: | 2533 | Input Keyway (C Face): | 3/8 x 3/16 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output RPM: | 17 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Left | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | GR | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 250 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

