Grove Gear W8420375.00 - BMQ842-10-R-250
Part #:W8420375.00
Catalog #:BMQ842-10-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 UNC in | BF: | 0.53 |
| N: | 8.12 | F: | 5 |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| AJ: | 7.25 | TAP Depth: | 1 in |
| O: | 4.5 in | LQ1: | 7.77 in |
| A: | 6.13 | J: | 8.5 in |
| RQ: | 7.24 in | K: | 4.25 in |
| D: | 4.44 | G: | 2.5 |
| BE1: | 0.5 in | I: | 6.1 in |
| T: | 1.875 | AK: | 8.5 |
| BD: | 9 | B: | 10.25 |
Technical Specifications
| Series Code: | GR | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Assembly: | BMQ-R | Motor Frame Size: | 250 |
| Output Key: | 1/2 X 3.06 | Input Keyway (C Face): | 3/8 x 3/16 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Output Shaft Direction: | Right | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.93 |
| Service Factor: | 1 | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1788 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs |

