Grove Gear W8420377.00 - BMQ842-20-R-250
Part #:W8420377.00
Catalog #:BMQ842-20-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | J: | 8.5 in |
| B: | 10.25 | BD: | 9 |
| LQ1: | 7.77 in | O: | 4.5 in |
| RQ: | 7.24 in | K: | 4.25 in |
| BE1: | 0.5 in | H-Tap size: | 5/8-11 UNC in |
| F: | 5 | D: | 4.44 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| TAP Depth: | 1 in | T: | 1.875 |
| AK: | 8.5 | AJ: | 7.25 |
| N: | 8.12 | I: | 6.1 in |
| A: | 6.13 | BF: | 0.53 |
Technical Specifications
| Output RPM: | 87 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 x 3/16 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 4.25 | Series Code: | GR |
| Input HP @ 1750 RPM: | 9.462 | Output Shaft: | Solid Shaft |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | BMQ-R | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Ratio: | 20:1 |
| Output Shaft Direction: | Right | Output Key: | 1/2 X 3.06 |
| Output Shaft Assembly Code: | R | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 250 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Torque Rating (in-lb): | 6092 in/lbs |

