Grove Gear W8420379.00 - BMQ842-30-R-250
Part #:W8420379.00
Catalog #:BMQ842-30-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | O: | 4.5 in |
| LQ1: | 7.77 in | BD: | 9 |
| AK: | 8.5 | TAP Depth: | 1 in |
| RQ: | 7.24 in | Center Distance (in): | 4.25 in |
| F: | 5 | BF: | 0.53 |
| A: | 6.13 | J: | 8.5 in |
| N: | 8.12 | T: | 1.875 |
| K: | 4.25 in | B: | 10.25 |
| G: | 2.5 | D: | 4.44 |
| I: | 6.1 in | BE1: | 0.5 in |
| H-Tap size: | 5/8-11 UNC in | AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | R | Assembly: | BMQ-R |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 6.481 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.06 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Right | Series Code: | GR |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58 | Input Keyway (C Face): | 3/8 x 3/16 |
| Thrust Rating - output shaft: | 2533 | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Output Torque Rating (in-lb): | 5960 in/lbs |

