Grove Gear W8420382.00 - BMQ842-60-R-250
Part #:W8420382.00
Catalog #:BMQ842-60-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | B: | 10.25 |
| I: | 6.1 in | F: | 5 |
| K: | 4.25 in | C: | 11.38 in |
| G: | 2.5 | N: | 8.12 |
| D: | 4.44 | RQ: | 7.24 in |
| BE1: | 0.5 in | LQ1: | 7.77 in |
| AK: | 8.5 | J: | 8.5 in |
| O: | 4.5 in | Center Distance (in): | 4.25 in |
| TAP Depth: | 1 in | T: | 1.875 |
| H-Tap size: | 5/8-11 UNC in | BF: | 0.53 |
| BD: | 9 | A: | 6.13 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | R | Output Key: | 1/2 X 3.06 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 29 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 1.625 |
| Series Code: | GR | Output Diameter (in): | 1.875 in |
| Service Factor: | 1 | Output Shaft Direction: | Right |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Assembly: | BMQ-R | Center Distance (in): | 4.25 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.681 |
| Motor Frame Size: | 250 | Output Torque Rating (in-lb): | 5989 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

