Grove Gear W8420384.00 - BMQ842-100-R-250
Part #:W8420384.00
Catalog #:BMQ842-100-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | O: | 4.5 in |
| TAP Depth: | 1 in | BD: | 9 |
| C: | 11.38 in | I: | 6.1 in |
| BE1: | 0.5 in | J: | 8.5 in |
| F: | 5 | D: | 4.44 |
| B: | 10.25 | G: | 2.5 |
| K: | 4.25 in | N: | 8.12 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| LQ1: | 7.77 in | H-Tap size: | 5/8-11 UNC in |
| BF: | 0.53 | A: | 6.13 |
| AK: | 8.5 | RQ: | 7.24 in |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Motor Frame Size: | 250 |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.201 | Output RPM: | 17 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.875 in |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.06 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Ratio: | 100:1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Assembly: | BMQ-R |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | R |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

