Grove Gear W8420387.00 - BMQ842-10-D-250
Part #:W8420387.00
Catalog #:BMQ842-10-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | D: | 4.44 |
| I: | 6.1 in | O: | 4.5 in |
| A: | 6.13 | RQ: | 7.24 in |
| LQ1: | 7.77 in | C: | 11.38 in |
| AK: | 8.5 | N: | 8.12 |
| O*: | 4.21 in | BE1: | 0.5 in |
| H-Tap size: | 5/8-11 UNC in | F: | 5 |
| TAP Depth: | 1 in | K: | 4.25 in |
| J: | 8.5 in | AJ: | 7.25 |
| BF: | 0.53 | G: | 2.5 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| B: | 10.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Assembly: | BMQ-D | Service Factor: | 1 |
| Output Diameter (in): | 1.875 in | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 14.93 |
| Series Code: | GR | Thrust Rating - output shaft: | 1788 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.06 | Motor Frame Size: | 250 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | D | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | Double |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs |

