Grove Gear W8420392.00 - BMQ842-40-D-250
Part #:W8420392.00
Catalog #:BMQ842-40-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | K: | 4.25 in |
| AK: | 8.5 | I: | 6.1 in |
| J: | 8.5 in | BF: | 0.53 |
| A: | 6.13 | RQ: | 7.24 in |
| F: | 5 | O*: | 4.21 in |
| T: | 1.875 | C: | 11.38 in |
| O: | 4.5 in | TAP Depth: | 1 in |
| G: | 2.5 | LQ1: | 7.77 in |
| D: | 4.44 | H-Tap size: | 5/8-11 UNC in |
| AJ: | 7.25 | N: | 8.12 |
| B: | 10.25 | BD: | 9 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.06 |
| Input Bore (C Face): | 1.625 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Thrust Rating - output shaft: | 2533 |
| Assembly: | BMQ-D | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Series Code: | GR |
| Reducer: | Worm - Right Angle | Output RPM: | 43 |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.262 |
| Input RPM: | 1,750 | Output Shaft Direction: | Double |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Motor Frame Size: | 250 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Output Torque Rating (in-lb): | 6156 in/lbs |

