Grove Gear W8420396.00 - BMQ842-100-D-250
Part #:W8420396.00
Catalog #:BMQ842-100-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.25 in | AJ: | 7.25 |
| N: | 8.12 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | O*: | 4.21 in |
| B: | 10.25 | LQ1: | 7.77 in |
| AK: | 8.5 | BF: | 0.53 |
| BD: | 9 | F: | 5 |
| O: | 4.5 in | J: | 8.5 in |
| RQ: | 7.24 in | A: | 6.13 |
| TAP Depth: | 1 in | BE1: | 0.5 in |
| D: | 4.44 | H-Tap size: | 5/8-11 UNC in |
| G: | 2.5 | C: | 11.38 in |
| T: | 1.875 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.875 in |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Assembly: | BMQ-D | Thrust Rating - output shaft: | 2533 |
| Motor Frame Size: | 250 | Output Shaft Assembly Code: | D |
| Output RPM: | 17 | Output Key: | 1/2 X 3.06 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 4.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Double |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.201 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Ratio: | 100:1 | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

