Grove Gear W8420501.24 - H842-05-H1-24
Part #:W8420501.24
Catalog #:H842-05-H1-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AG: | 8.5 |
| F: | 5 | AE1: | 0.63 |
| I: | 6.1 in | T: | 1.5 |
| M: | 3.47 | C: | 11.38 in |
| D: | 4.44 | V: | 2.756 in |
| J: | 8.5 in | U: | 1.25 in |
| G: | 2.5 | B: | 10.25 |
| AE2: | 0.34 | L: | 9.57 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft Direction: | H1 | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Output Diameter (in): | 1.5 in | Output RPM: | 350 |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1445 | Reducer: | Worm - Right Angle |
| Model Code: | H842 | Assembly: | H-H1 |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Ratio Range: | 5:1 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Series Code: | GR |
| Input HP @ 1750 RPM: | 18.08 | Input Keyway: | 1/4 X 2.50 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

