Grove Gear W8420501.26 - H842-05-H1-26
Part #:W8420501.26
Catalog #:H842-05-H1-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | Center Distance (in): | 4.25 in |
| M: | 3.47 | C: | 11.38 in |
| AD: | 7.53 | G: | 2.5 |
| V: | 2.756 in | B: | 10.25 |
| AG: | 8.5 | AE1: | 0.63 |
| F: | 5 | D: | 4.44 |
| J: | 8.5 in | AE2: | 0.34 |
| I: | 6.1 in | U: | 1.25 in |
| L: | 9.57 in |
Technical Specifications
| Input HP @ 1750 RPM: | 18.08 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Assembly: | H-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 5:1 |
| Input Keyway: | 1/4 X 2.50 in | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | H842 | Ratio Range: | 5:1 |
| Output Shaft Direction: | H1 | Output RPM: | 350 |
| Series Code: | GR | Thrust Rating - output shaft: | 1445 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

