Grove Gear W8420501.30 - H842-05-H1-30
Part #:W8420501.30
Catalog #:H842-05-H1-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| I: | 6.1 in | AE2: | 0.34 |
| C: | 11.38 in | D: | 4.44 |
| AE1: | 0.63 | U: | 1.25 in |
| M: | 3.47 | F: | 5 |
| B: | 10.25 | V: | 2.756 in |
| J: | 8.5 in | G: | 2.5 |
| L: | 9.57 in | AD: | 7.53 |
| T: | 1.875 |
Technical Specifications
| Thrust Rating - output shaft: | 1445 | Assembly: | H-H1 |
| No. of Gear Reductions: | Single | Bore Code: | 30 |
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.875 in | Ratio Range: | 5:1 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 18.08 |
| Model Code: | H842 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output Key: | 1/2 X 3.38 | Mounting Style: | Shaft Mount |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.50 in | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

