Grove Gear W8420502.23 - H842-7.5-H1-23
Part #:W8420502.23
Catalog #:H842-7.5-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | U: | 1.25 in |
| C: | 11.38 in | AG: | 8.5 |
| M: | 3.47 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | J: | 8.5 in |
| AE1: | 0.63 | V: | 2.756 in |
| L: | 9.57 in | AD: | 7.53 |
| B: | 10.25 | F: | 5 |
| T: | 1.4375 | D: | 4.44 |
| I: | 6.1 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Assembly: | H-H1 | Input Style: | Solid Shaft |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.4375 in |
| Mounting Style: | Shaft Mount | Ratio: | 7.5:1 |
| Thrust Rating - output shaft: | 1640 | Model Code: | H842 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input Keyway: | 1/4 X 2.50 in | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 16.27 | Product Type: | Right Angle |
| Bore Code: | 23 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

