Grove Gear W8420502.28 - H842-7.5-H1-28
Part #:W8420502.28
Catalog #:H842-7.5-H1-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| D: | 4.44 | AD: | 7.53 |
| AE2: | 0.34 | J: | 8.5 in |
| B: | 10.25 | AE1: | 0.63 |
| I: | 6.1 in | F: | 5 |
| V: | 2.756 in | M: | 3.47 |
| T: | 1.75 | U: | 1.25 in |
| AG: | 8.5 | G: | 2.5 |
| C: | 11.38 in |
Technical Specifications
| Assembly: | H-H1 | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | H842 | Input HP @ 1750 RPM: | 16.27 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1640 | Mounting Style: | Shaft Mount |
| Bore Code: | 28 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Series Code: | GR |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 233 |
| Input Keyway: | 1/4 X 2.50 in | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
| Output Torque Rating (in-lb): | 4148 in/lbs |

