Grove Gear W8420502.31 - H842-7.5-H1-31
Part #:W8420502.31
Catalog #:H842-7.5-H1-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | G: | 2.5 |
| L: | 9.57 in | AE2: | 0.34 |
| U: | 1.25 in | J: | 8.5 in |
| AD: | 7.53 | F: | 5 |
| V: | 2.756 in | Center Distance (in): | 4.25 in |
| D: | 4.44 | M: | 3.47 |
| C: | 11.38 in | T: | 1.9375 |
| I: | 6.1 in | AG: | 8.5 |
| AE1: | 0.63 |
Technical Specifications
| Ratio Range: | 7.5:1 | Series Code: | GR |
| Output Diameter (in): | 1.9375 in | Output Key: | 1/2 X 3.38 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output RPM: | 233 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 16.27 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1640 | Output Shaft Direction: | H1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.50 in | Bore Code: | 31 |
| Model Code: | H842 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | H-H1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
| Output Torque Rating (in-lb): | 4148 in/lbs |

