Grove Gear W8420504.26 - H842-15-H1-26
Part #:W8420504.26
Catalog #:H842-15-H1-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | T: | 1.625 |
| V: | 2.756 in | AE2: | 0.34 |
| J: | 8.5 in | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | D: | 4.44 |
| M: | 3.47 | F: | 5 |
| U: | 1.25 in | L: | 9.57 in |
| B: | 10.25 | C: | 11.38 in |
| I: | 6.1 in | AG: | 8.5 |
| G: | 2.5 |
Technical Specifications
| Bore Code: | 26 | Input Diameter (in): | 1.25 in |
| Assembly: | H-H1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.625 in |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Input HP @ 1750 RPM: | 11.13 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2319 |
| Gear Type: | Worm | Series Code: | GR |
| Output Shaft Direction: | H1 | Ratio: | 15:1 |
| Model Code: | H842 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 116 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.50 in | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

