Grove Gear W8420504.27 - H842-15-H1-27
Part #:W8420504.27
Catalog #:H842-15-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | U: | 1.25 in |
| D: | 4.44 | V: | 2.756 in |
| L: | 9.57 in | J: | 8.5 in |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| AE2: | 0.34 | F: | 5 |
| AE1: | 0.63 | G: | 2.5 |
| AG: | 8.5 | T: | 1.6875 |
| B: | 10.25 | M: | 3.47 |
| I: | 6.1 in |
Technical Specifications
| Mounting Style: | Shaft Mount | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2319 |
| Output RPM: | 116 | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.6875 in | Shaft Seal Material: | Viton |
| Assembly: | H-H1 | Input Keyway: | 1/4 X 2.50 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Model Code: | H842 |
| Product Type: | Right Angle | Series Code: | GR |
| Input HP @ 1750 RPM: | 11.13 | Ratio: | 15:1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

