Grove Gear W8420504.30 - H842-15-H1-30
Part #:W8420504.30
Catalog #:H842-15-H1-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| V: | 2.756 in | T: | 1.875 |
| J: | 8.5 in | B: | 10.25 |
| M: | 3.47 | G: | 2.5 |
| D: | 4.44 | I: | 6.1 in |
| AE1: | 0.63 | C: | 11.38 in |
| AD: | 7.53 | L: | 9.57 in |
| F: | 5 | AG: | 8.5 |
| U: | 1.25 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | H842 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output RPM: | 116 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2319 | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Input Keyway: | 1/4 X 2.50 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Input Style: | Solid Shaft | Ratio: | 15:1 |
| Bore Code: | 30 | Input HP @ 1750 RPM: | 11.13 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Assembly: | H-H1 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 5508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

