Grove Gear W8420505.27 - H842-20-H1-27
Part #:W8420505.27
Catalog #:H842-20-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | D: | 4.44 |
| U: | 1.25 in | M: | 3.47 |
| AD: | 7.53 | V: | 2.756 in |
| I: | 6.1 in | J: | 8.5 in |
| AG: | 8.5 | B: | 10.25 |
| L: | 9.57 in | AE1: | 0.63 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | T: | 1.6875 |
| G: | 2.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 9.462 |
| Bore Code: | 27 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 87 | Series Code: | GR |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | H-H1 | Model Code: | H842 |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.50 in |
| Output Diameter (in): | 1.6875 in | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Mounting Style: | Shaft Mount | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | H1 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Torque Rating (in-lb): | 6092 in/lbs |

