Grove Gear W8420508.24 - H842-40-H1-24
Part #:W8420508.24
Catalog #:H842-40-H1-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | U: | 1.25 in |
| AE2: | 0.34 | B: | 10.25 |
| I: | 6.1 in | AD: | 7.53 |
| V: | 2.756 in | T: | 1.5 |
| AE1: | 0.63 | M: | 3.47 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | L: | 9.57 in |
| F: | 5 | AG: | 8.5 |
| J: | 8.5 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Thrust Rating - output shaft: | 2533 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/4 X 2.50 in |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | H1 |
| Center Distance (in): | 4.25 | Series Code: | GR |
| Input Style: | Solid Shaft | Output RPM: | 43 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | H-H1 |
| Bore Code: | 24 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | H842 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Mounting Style: | Shaft Mount | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.262 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Output Torque Rating (in-lb): | 6156 in/lbs |

