Grove Gear W8420508.27 - H842-40-H1-27
Part #:W8420508.27
Catalog #:H842-40-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | G: | 2.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| J: | 8.5 in | F: | 5 |
| AE1: | 0.63 | AD: | 7.53 |
| V: | 2.756 in | U: | 1.25 in |
| AG: | 8.5 | I: | 6.1 in |
| M: | 3.47 | L: | 9.57 in |
| T: | 1.6875 | C: | 11.38 in |
| D: | 4.44 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output RPM: | 43 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Series Code: | GR | Input HP @ 1750 RPM: | 5.262 |
| No. of Gear Reductions: | Single | Model Code: | H842 |
| Output Diameter (in): | 1.6875 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Mounting Style: | Shaft Mount | Ratio: | 40:1 |
| Output Key: | 3/8 X 3.00 | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 2.50 in | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Assembly: | H-H1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2533 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 6156 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

