Grove Gear W8420509.28 - H842-50-H1-28
Part #:W8420509.28
Catalog #:H842-50-H1-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | L: | 9.57 in |
| AG: | 8.5 | AE2: | 0.34 |
| AD: | 7.53 | T: | 1.75 |
| V: | 2.756 in | J: | 8.5 in |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| AE1: | 0.63 | G: | 2.5 |
| I: | 6.1 in | M: | 3.47 |
| F: | 5 | B: | 10.25 |
| U: | 1.25 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Input Diameter (in): | 1.25 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | H842 |
| Output Diameter (in): | 1.75 in | Thrust Rating - output shaft: | 2533 |
| Input Keyway: | 1/4 X 2.50 in | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.389 | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Assembly: | H-H1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | H1 | Output RPM: | 35 |
| Bore Code: | 28 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 6170 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

