Grove Gear W8420511.28 - H842-80-H1-28
Part #:W8420511.28
Catalog #:H842-80-H1-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | I: | 6.1 in |
| AE2: | 0.34 | M: | 3.47 |
| AD: | 7.53 | AE1: | 0.63 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | U: | 1.25 in |
| D: | 4.44 | C: | 11.38 in |
| V: | 2.756 in | B: | 10.25 |
| T: | 1.75 | AG: | 8.5 |
| F: | 5 |
Technical Specifications
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Bore Code: | 28 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.50 in | Ratio: | 80:1 |
| Mounting Style: | Shaft Mount | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Output RPM: | 21 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.76 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Assembly: | H-H1 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Model Code: | H842 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

