How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | T: | 2 |
| C: | 11.38 in | AG: | 8.5 |
| LQ: | 6.45 in | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| RQ: | 6.04 in | F: | 5 |
| BE: | 0.38 in | AE2: | 0.34 |
| BD: | 6.5 | D: | 4.44 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| AE1: | 0.63 | I: | 6.1 in |
| G: | 2.5 | V: | 2.756 in |
| AD: | 7.53 |
Technical Specifications
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ842 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 18.08 | Input Bore (C Face): | 0.625 |
| Output RPM: | 350 | Series Code: | GR |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Ratio: | 5:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 56 | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 1445 | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

