How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | LQ: | 6.45 in |
| V: | 2.756 in | AE2: | 0.34 |
| T: | 1.625 | AE1: | 0.63 |
| C: | 11.38 in | RQ: | 6.04 in |
| B: | 10.25 | G: | 2.5 |
| BD: | 6.5 | BE: | 0.38 in |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AD: | 7.53 | J: | 8.5 in |
| F: | 5 | AG: | 8.5 |
| AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | GR |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ842 | Input HP @ 1750 RPM: | 16.27 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1640 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 56 | Output Shaft Direction: | H1 |
| Center Distance (in): | 4.25 | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

