How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | F: | 5 |
| B: | 10.25 | AE1: | 0.63 |
| BD: | 6.5 | G: | 2.5 |
| AJ: | 5.88 | AD: | 7.53 |
| D: | 4.44 | V: | 2.756 in |
| BE: | 0.38 in | T: | 2 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AK: | 4.5 | BF: | 0.41 |
| C: | 11.38 in | AE2: | 0.34 |
| RQ: | 6.04 in | AG: | 8.5 |
| LQ: | 6.45 in |
Technical Specifications
| Output RPM: | 233 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | HMQ842 | Bore Code: | 32 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 1640 | Motor Frame Size: | 56 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 16.27 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Output Diameter (in): | 2 in |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

