How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AE2: | 0.34 |
| AD: | 7.53 | AJ: | 5.88 |
| BE: | 0.38 in | C: | 11.38 in |
| J: | 8.5 in | LQ: | 6.45 in |
| AK: | 4.5 | I: | 6.1 in |
| BF: | 0.41 | D: | 4.44 |
| F: | 5 | T: | 1.875 |
| B: | 10.25 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | BD: | 6.5 |
| AE1: | 0.63 | V: | 2.756 in |
| RQ: | 6.04 in |
Technical Specifications
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.93 |
| Bore Code: | 30 | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | GR | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 0.625 | Output RPM: | 175 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Model Code: | HMQ842 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.875 in | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56 | Thrust Rating - output shaft: | 1788 |
| Center Distance (in): | 4.25 | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs |

