Grove Gear W8420576.23 - HMQ842-15-H1-56-23
Part #:W8420576.23
Catalog #:HMQ842-15-H1-56-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | AK: | 4.5 |
| AG: | 8.5 | AE1: | 0.63 |
| T: | 1.438 | F: | 5 |
| J: | 8.5 in | D: | 4.44 |
| BF: | 0.41 | RQ: | 6.04 in |
| AD: | 7.53 | AE2: | 0.34 |
| LQ: | 6.45 in | BD: | 6.5 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| G: | 2.5 | AJ: | 5.88 |
| I: | 6.1 in | BE: | 0.38 in |
| B: | 10.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output RPM: | 116 |
| Motor Frame Size: | 56 | Bore Code: | 23 |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | GR | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Output Diameter (in): | 1.438 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 11.13 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2319 |
| Ratio Range: | 15:1 | Model Code: | HMQ842 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 5508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

