How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | D: | 4.44 |
| T: | 1.5 | V: | 2.756 in |
| AE2: | 0.34 | F: | 5 |
| I: | 6.1 in | G: | 2.5 |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| B: | 10.25 | AK: | 4.5 |
| BF: | 0.41 | AD: | 7.53 |
| J: | 8.5 in | LQ: | 6.45 in |
| BE: | 0.38 in | RQ: | 6.04 in |
| AJ: | 5.88 | AG: | 8.5 |
| BD: | 6.5 |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2319 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 11.13 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Ratio Range: | 15:1 | Bore Code: | 24 |
| Input Bore (C Face): | 0.625 | Series Code: | GR |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output RPM: | 116 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ842 |
| Motor Frame Size: | 56 | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.5 in | Output Torque Rating (in-lb): | 5508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

