How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AK: | 4.5 |
| BE: | 0.38 in | I: | 6.1 in |
| AE2: | 0.34 | AE1: | 0.63 |
| AG: | 8.5 | AD: | 7.53 |
| V: | 2.756 in | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | AJ: | 5.88 |
| J: | 8.5 in | D: | 4.44 |
| B: | 10.25 | G: | 2.5 |
| BF: | 0.41 | RQ: | 6.04 in |
| C: | 11.38 in | BD: | 6.5 |
| T: | 1.75 |
Technical Specifications
| Thrust Rating - output shaft: | 2319 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 11.13 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.75 in |
| Center Distance (in): | 4.25 | Output RPM: | 116 |
| Motor Frame Size: | 56 | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ842 | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

