How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | D: | 4.44 |
| T: | 1.938 | AD: | 7.53 |
| I: | 6.1 in | BD: | 6.5 |
| B: | 10.25 | J: | 8.5 in |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| RQ: | 6.04 in | AE1: | 0.63 |
| BE: | 0.38 in | AJ: | 5.88 |
| AE2: | 0.34 | AK: | 4.5 |
| AG: | 8.5 | F: | 5 |
| G: | 2.5 | LQ: | 6.45 in |
| BF: | 0.41 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 116 |
| Input HP @ 1750 RPM: | 11.13 | Input Style: | C-Face Quill |
| Series Code: | GR | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Center Distance (in): | 4.25 | Assembly: | HMQ-H1 |
| Model Code: | HMQ842 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Ratio: | 15:1 |
| Output Shaft Direction: | H1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2319 |
| Input Bore (C Face): | 0.625 | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

