How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | BE: | 0.38 in |
| AG: | 8.5 | AK: | 4.5 |
| F: | 5 | AE1: | 0.63 |
| B: | 10.25 | V: | 2.756 in |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| T: | 1.5 | AE2: | 0.34 |
| AJ: | 5.88 | BD: | 6.5 |
| BF: | 0.41 | D: | 4.44 |
| G: | 2.5 | J: | 8.5 in |
| RQ: | 6.04 in | AD: | 7.53 |
| I: | 6.1 in |
Technical Specifications
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Motor Frame Size: | 56 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Output RPM: | 87 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 9.462 | Output Diameter (in): | 1.5 in |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 24 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ842 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Torque Rating (in-lb): | 6092 in/lbs |

