How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | J: | 8.5 in |
| T: | 1.625 | C: | 11.38 in |
| B: | 10.25 | AE2: | 0.34 |
| AE1: | 0.63 | I: | 6.1 in |
| V: | 2.756 in | BE: | 0.38 in |
| RQ: | 6.04 in | D: | 4.44 |
| LQ: | 6.45 in | BF: | 0.41 |
| AG: | 8.5 | F: | 5 |
| BD: | 6.5 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Model Code: | HMQ842 | Series Code: | GR |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 9.462 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2533 | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Ratio: | 20:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 87 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Torque Rating (in-lb): | 6092 in/lbs |

