How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AD: | 7.53 |
| RQ: | 6.04 in | B: | 10.25 |
| D: | 4.44 | T: | 1.938 |
| AE1: | 0.63 | BF: | 0.41 |
| AG: | 8.5 | V: | 2.756 in |
| BE: | 0.38 in | LQ: | 6.45 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| G: | 2.5 | AE2: | 0.34 |
| C: | 11.38 in | BD: | 6.5 |
| AK: | 4.5 | J: | 8.5 in |
| AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 2533 |
| Model Code: | HMQ842 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Series Code: | GR |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 56 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Output RPM: | 87 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Bore Code: | 31 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.462 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 6092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

