Grove Gear W8420577.35 - HMQ842-20-H1-56-35
Part #:W8420577.35
Catalog #:HMQ842-20-H1-56-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | G: | 2.5 |
| AJ: | 5.88 | LQ: | 6.45 in |
| B: | 10.25 | AE1: | 0.63 |
| AK: | 4.5 | I: | 6.1 in |
| BD: | 6.5 | J: | 8.5 in |
| BE: | 0.38 in | V: | 2.756 in |
| F: | 5 | BF: | 0.41 |
| C: | 11.38 in | RQ: | 6.04 in |
| AG: | 8.5 | AD: | 7.53 |
| T: | 2.188 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2533 |
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 9.462 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output RPM: | 87 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Assembly: | HMQ-H1 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Model Code: | HMQ842 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Torque Rating (in-lb): | 6092 in/lbs |

