How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 5 |
| AD: | 7.53 | C: | 11.38 in |
| G: | 2.5 | AG: | 8.5 |
| T: | 1.5 | I: | 6.1 in |
| B: | 10.25 | AJ: | 5.88 |
| AK: | 4.5 | D: | 4.44 |
| J: | 8.5 in | BD: | 6.5 |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| RQ: | 6.04 in | AE2: | 0.34 |
| V: | 2.756 in | BE: | 0.38 in |
| LQ: | 6.45 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 25:1 |
| Assembly: | HMQ-H1 | Bore Code: | 24 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 7.94 |
| Input RPM: | 1,750 | Model Code: | HMQ842 |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 70 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Input Bore (C Face): | 0.625 | Output Torque Rating (in-lb): | 6254 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |

