How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | I: | 6.1 in |
| BE: | 0.38 in | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| BD: | 6.5 | G: | 2.5 |
| B: | 10.25 | AD: | 7.53 |
| C: | 11.38 in | AE1: | 0.63 |
| RQ: | 6.04 in | AJ: | 5.88 |
| T: | 2 | LQ: | 6.45 in |
| D: | 4.44 | J: | 8.5 in |
| AK: | 4.5 | F: | 5 |
| AG: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | GR |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 7.94 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2533 |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-H1 |
| Model Code: | HMQ842 | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Motor Frame Size: | 56 | Ratio: | 25:1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 6254 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |

