How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| D: | 4.44 | I: | 6.1 in |
| J: | 8.5 in | AE2: | 0.34 |
| AG: | 8.5 | B: | 10.25 |
| BD: | 6.5 | V: | 2.756 in |
| T: | 1.625 | C: | 11.38 in |
| AD: | 7.53 | BE: | 0.38 in |
| G: | 2.5 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| F: | 5 | RQ: | 6.04 in |
| LQ: | 6.45 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 6.481 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58 | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Service Factor: | 1 | Model Code: | HMQ842 |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Ratio Range: | 30:1 |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Output Torque Rating (in-lb): | 5960 in/lbs |

