Grove Gear W8420580.23 - HMQ842-40-H1-56-23
Part #:W8420580.23
Catalog #:HMQ842-40-H1-56-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| AE1: | 0.63 | D: | 4.44 |
| B: | 10.25 | AE2: | 0.34 |
| C: | 11.38 in | G: | 2.5 |
| RQ: | 6.04 in | I: | 6.1 in |
| AG: | 8.5 | AJ: | 5.88 |
| T: | 1.438 | F: | 5 |
| BE: | 0.38 in | BF: | 0.41 |
| V: | 2.756 in | LQ: | 6.45 in |
| J: | 8.5 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 43 |
| Output Key: | 3/8 X 3.00 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 5.262 |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ842 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Ratio Range: | 40:1 | Motor Frame Size: | 56 |
| Thrust Rating - output shaft: | 2533 | Series Code: | GR |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Output Torque Rating (in-lb): | 6156 in/lbs |

