How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | B: | 10.25 |
| AD: | 7.53 | G: | 2.5 |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| LQ: | 6.45 in | AG: | 8.5 |
| F: | 5 | BD: | 6.5 |
| I: | 6.1 in | RQ: | 6.04 in |
| D: | 4.44 | V: | 2.756 in |
| AK: | 4.5 | C: | 11.38 in |
| AJ: | 5.88 | J: | 8.5 in |
| AE2: | 0.34 | BE: | 0.38 in |
| BF: | 0.41 |
Technical Specifications
| Output RPM: | 43 | Input HP @ 1750 RPM: | 5.262 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Motor Frame Size: | 56 | Bore Code: | 26 |
| Ratio: | 40:1 | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Series Code: | GR | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Model Code: | HMQ842 |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 6156 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

