How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | T: | 1.75 |
| RQ: | 6.04 in | V: | 2.756 in |
| AE1: | 0.63 | BF: | 0.41 |
| B: | 10.25 | AG: | 8.5 |
| AE2: | 0.34 | BD: | 6.5 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | I: | 6.1 in |
| D: | 4.44 | AK: | 4.5 |
| BE: | 0.38 in | J: | 8.5 in |
| F: | 5 | C: | 11.38 in |
| LQ: | 6.45 in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series Code: | GR | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ842 | Center Distance (in): | 4.25 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2533 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 5.262 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Output RPM: | 43 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 6156 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

