How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | C: | 11.38 in |
| RQ: | 6.04 in | AE1: | 0.63 |
| G: | 2.5 | AK: | 4.5 |
| BE: | 0.38 in | AG: | 8.5 |
| AD: | 7.53 | I: | 6.1 in |
| AJ: | 5.88 | B: | 10.25 |
| LQ: | 6.45 in | BF: | 0.41 |
| AE2: | 0.34 | D: | 4.44 |
| F: | 5 | V: | 2.756 in |
| Center Distance (in): | 4.25 in | J: | 8.5 in |
| BD: | 6.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Output Diameter (in): | 1.875 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 30 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 43 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 5.262 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Model Code: | HMQ842 |
| Assembly: | HMQ-H1 | Series Code: | GR |
| Center Distance (in): | 4.25 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Output Torque Rating (in-lb): | 6156 in/lbs |

