Grove Gear W8420580.32 - HMQ842-40-H1-56-32
Part #:W8420580.32
Catalog #:HMQ842-40-H1-56-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | J: | 8.5 in |
| AD: | 7.53 | AG: | 8.5 |
| RQ: | 6.04 in | LQ: | 6.45 in |
| AE2: | 0.34 | I: | 6.1 in |
| C: | 11.38 in | V: | 2.756 in |
| AK: | 4.5 | BD: | 6.5 |
| BE: | 0.38 in | T: | 2 |
| G: | 2.5 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | F: | 5 |
| BF: | 0.41 | D: | 4.44 |
| AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | GR |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 40:1 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 5.262 |
| Motor Frame Size: | 56 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43 | Model Code: | HMQ842 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output Torque Rating (in-lb): | 6156 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

