Grove Gear W8420581.24 - HMQ842-50-H1-56-24
Part #:W8420581.24
Catalog #:HMQ842-50-H1-56-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | BD: | 6.5 |
| I: | 6.1 in | AE2: | 0.34 |
| T: | 1.5 | RQ: | 6.04 in |
| BF: | 0.41 | AG: | 8.5 |
| G: | 2.5 | C: | 11.38 in |
| AK: | 4.5 | AE1: | 0.63 |
| B: | 10.25 | AD: | 7.53 |
| BE: | 0.38 in | D: | 4.44 |
| V: | 2.756 in | F: | 5 |
| J: | 8.5 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Model Code: | HMQ842 | Output RPM: | 35 |
| Motor Frame Size: | 56 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 4.389 |
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 6170 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

