How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | Center Distance (in): | 4.25 in |
| BF: | 0.41 | BD: | 6.5 |
| AK: | 4.5 | I: | 6.1 in |
| BE: | 0.38 in | D: | 4.44 |
| RQ: | 6.04 in | AJ: | 5.88 |
| AD: | 7.53 | J: | 8.5 in |
| F: | 5 | AE2: | 0.34 |
| C: | 11.38 in | B: | 10.25 |
| LQ: | 6.45 in | AE1: | 0.63 |
| G: | 2.5 | AG: | 8.5 |
| T: | 1.625 |
Technical Specifications
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Output Diameter (in): | 1.625 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Motor Frame Size: | 56 |
| Model Code: | HMQ842 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 26 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 35 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | GR |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.389 |
| Input Bore (C Face): | 0.625 | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 6170 in/lbs |

