How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | RQ: | 6.04 in |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| AD: | 7.53 | J: | 8.5 in |
| AK: | 4.5 | LQ: | 6.45 in |
| AE1: | 0.63 | I: | 6.1 in |
| BF: | 0.41 | V: | 2.756 in |
| AG: | 8.5 | B: | 10.25 |
| F: | 5 | D: | 4.44 |
| C: | 11.38 in | AJ: | 5.88 |
| BD: | 6.5 | T: | 1.688 |
| G: | 2.5 |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 4.389 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Bore Code: | 27 | Gear Type: | Worm |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Model Code: | HMQ842 | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 6170 in/lbs |

